TLD5542-1IVREG-EVAL
Overview
The TLD5542-1IVREG-EVAL is an evaluation platform for the TLD5542-1 as a:
- LED driver
- Voltage regulator.
The default configuration is constant current LED driver with 1.5 A maximum output current. The output current can be increased up to 6A or more by changing a shunt resistor.
The evaluation board can be controlled with a PC GUI with the Config Wizard and the Infineon Toolbox.
Diagrams
Support